文档标题 | 信息 |
---|---|
Package Description | FCBGA 29.00x29.00x3.50 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | BR784 |
分类 | RoHS |
Lead Count | 784 |
Pb (Lead) Free | No |
长度 | 29mm |
Pb Free Category | e1 SnAgCu |
宽度 | 29mm |
Thickness | 3.5mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 29.0 x 29.0 x 3.5 |