文档标题 信息
Package Description FCBGA 15.00x15.00x2.60 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
类别 PLASTIC
Package Code BLG196
分类 G
Lead Count 196
Pb (Lead) Free Yes
长度 15mm
Pb Free Category e1 SnAgCu
宽度 15mm
Thickness 2.6mm
Peak Reflow Temp 245.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 15.0 x 15.0 x 2.6

文档

类型 文档标题 日期
Package Outline Drawing PDF 76 KB
1 item