文档标题 信息
Package Description WLCSP 4.50x4.50x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
类别 PLASTIC
Package Code AHG117
分类 G
Lead Count 117
Pb (Lead) Free Yes
长度 4.5mm
Pb Free Category e1 SnAgCu
宽度 4.5mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 4.5 x 4.5 x 0.6