文档标题 | 信息 |
---|---|
Package Description | TEBGA 35 X 35 X 1 0 MM |
Package Status | Active |
Package Type | TEPBGA |
类别 | PLASTIC |
Package Code | AGG352 |
分类 | G |
Lead Count | 352 |
Pb (Lead) Free | Yes |
长度 | 35mm |
Pb Free Category | e1 SnAgCu |
宽度 | 35mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | TRAY |
Pkg. Dimensions (mm) | 35 x 35 x 1 |