概览

简介

The ZSPM4521 Evaluation Board contains the ZSPM4521 High-Efficiency Photovoltaic Battery Charger IC with the recommended external components and test points. The ZSPM4521 enables a complete charging system for the user's battery via the user's photovoltaic cell. The ZSPM4521 Evaluation Kit hardware functions with the ZSPM45xx Graphical User Interface (GUI), which is used for communication and programming of the ZSPM4521. The ZSPM45xxGUI software is available for download.

The kit includes a USB to I2C Cable, which provides the interface between the ZSPM4521 Evaluation Board and the user's computer.

特性

  • ZSPM4521 Evaluation Board with one ZSPM4521 sample mounted
  • USB to I2C Cable

应用

文档

类型 文档标题 日期
手册 - 开发工具 登录后下载 PDF 975 KB
应用文档 登录后下载 PDF 239 KB
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 评估软件 登录后下载 ZIP 935 KB
1 item