概览

简介

ISL8011 is an integrated FET, 1.2A synchronous buck regulator for general purpose point-of load applications. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V allowing the use from common 3.3V or 5V supply rails and Lithium ion battery inputs. It has guaranteed minimum output current of 1.2A. 1.5MHz pulse-width modulation (PWM) switching frequency allowing the use of small external components. The ISL8011 includes a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize efficiency and minimize external component count. 100% duty-cycle operation allows less than 200mV dropout voltage at 1.2A. The ISL8011 offers a 200ms Power-On-Reset (POR) timer at power-up. When shutdown, the ISL8011 discharges the output capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown. The ISL8011 is offered in a 10 Ld 3mmx3mm DFN package with 1mm maximum height. The complete converter occupies less than 1cm2 area.

特性

  • High Efficiency Synchronous Buck Regulator with Up to 95% Efficiency
  • 2.7V to 5.5V Supply Voltage
  • 1.2A Output Current
  • 100% Maximum Duty Cycle
  • Peak Current Limiting, Short Circuit Protection
  • 200ms Power-On Reset
  • 3% Output Accuracy Over-Temperature/Load/Line
  • Less than 1µA Logic Controlled Shutdown Current
  • Internal Loop Compensation
  • Internal Digital Soft-Start
  • Over-Temperature Protection
  • Enable
  • Small 10 Ld 3mmx3mm DFN
  • Pb-Free (RoHS Compliant)

产品对比

应用

应用

  • DC/DC POL Modules
  • µC/µP, FPGA and DSP Power
  • Plug-in DC/DC Modules for Routers and Switchers
  • Portable Instruments
  • Test and Measurement Systems

文档

类型 文档标题 日期
数据手册 PDF 662 KB
产品变更通告 PDF 326 KB
应用文档 PDF 592 KB
应用文档 PDF 1.56 MB
应用文档 PDF 509 KB
应用文档 PDF 397 KB
应用文档 PDF 650 KB
应用文档 PDF 387 KB
应用文档 PDF 349 KB
9 items

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator 瑞萨电子
1 item

开发板与套件

开发板与套件

模型