概览

简介

The ICS581-02 is a glitch free, Phase Locked Loop (PLL) based clock multiplexers (mux) with zero delay from input to output. This device has four low skew outputs which can be configured as a single output, three outputs, or four outputs. The ICS581-02 has automatic switching between the two clock inputs. The ICS581-02 is a member of IDT’s ClockBlocksTM family of clock generation, synchronization, and distribution devices.

特性

  • 16-pin TSSOP package 
  • RoHS compliant packaging
  • No short pulses or glitches on output
  • Operates from 6 to 200 MHz
  • Low skew outputs
  • User controlled (-01) or automatic, timed mux switch (-02)
  • Ideal for systems with back-up or redundant clocks
  • Zero delay (input to output)
  • 50% output duty cycle allows duty cycle correction
  • SpreadSmartTM technology works with spread spectrum parts
  • Industrial temperature available

产品对比

应用

文档

设计和开发

模型