概览

描述

The combination of Renesas’ gas sensor, humidity sensor and RL78/G14 microcontroller (MCU), enables users to detect gases in a refrigerator. Odor levels, temperature and humidity values can be monitored through a handy device by using a Bluetooth® module. The RL78/G14 MCU is suitable for industrial applications with high-performance peripheral functions. All the power on the sensor board is provided by the ISL80101A high-performance LDO.

System Benefits:

  • Easily detect gases emitted from spoiling food
  • The ZMOD4450 gas sensor module is a software configurable platform designed for detecting gases associated with food ripening or rotting and is targeted for use in refrigeration air quality (RAQ) applications
图像
图像
Winning Combinations

成功产品组合

瑞萨电子提供数十种成功的新产品组合 这些专家设计了展示瑞萨电子的嵌入式处理、模拟、电源和连接的互补产品组合。 有了这些经过工程师审查的设计,客户就可以利用优化的平台来实现他们的设计思路,加快产品开发周期并降低将设计投放市场的总体风险。

发现更多成功产品组合