概览

描述

The Scales & Body Composition Analyzer application diagram features Renesas' RL78/L1x Series of microcontrollers (MCUs). The RL78/L1x MCUs integrate on-chip A/D and D/A converter functions for measurement and an LCD drive circuit for display. They also have a large capacity on-chip Flash memory and consume little power, making them an ideal fit for this application.

图像
Scales & Body Composition Analyzer