A brief overview of the features and benefits of IDT's ProXO family clock oscillators. These clock oscillators offer designers a reliable on-time, timing solution. Short lead-time, low noise, wide frequency range, excellent temperature versus frequency performance, and very little engineering effort for design in, makes them an excellent choice over conventional technology solutions. The clock oscillator families have stabilities as tight as ±20ppm, a range of phase jitter options, and temperature capabilities up to +105°C. These devices also offer extremely quick delivery for both standard and custom frequencies (16kHz to 2.1GHz).
For more information about IDT's clock oscillator products, visit www.idt.com/XO.