概要

説明

Macronix Flash continues to be the standard boot Flash for Renesas RZ product evaluation boards, supported by Read-While-Write (RWW) Flash.

画像

特長

  • Macronix Octa/Quad SPI-Nor Flash is standard on the RZ product evaluation boards below.
  • MX25/66 LW/UW series supports Macronix's original RWW function.
  • It is an indispensable function to realize Over-the-Air (OTA) function that updates various data on the network in the future, be able to write to other banks while executing the program from an external.

製品比較

アプリケーション

アプリケーション

  • Over-the-Air (OTA)

ドキュメント

分類 タイトル 日時
製品概要 PDF 463 KB
1 item