概要

説明

Easily evaluate the features of the ISL8270M digital DC/DC PMBus 25A module, including compensation-free ChargeMode™ control, soft-start delay and ramp times, supply sequencing, and voltage margining.

The ISL8270MEVAL1Z evaluation board is a 3in x 4.5in 4-layer FR4 board with 2 oz. copper in all layers. This evaluation board comes with a placeholder for pin-strap resistors to adjust output voltage, switching frequency, input undervoltage (UVLO) protection threshold, and device PMBus address. Easily program or change configuration options such as soft-start and fault limits via the PMBus compliant serial bus interface.

For sequencing evaluation, this evaluation board can be connected to any Renesas digital module evaluation board that supports the Digital-DC™ (DDC) bus.

The ISLUSBEVAL1Z USB to PMBus™ adapter is provided with this evaluation kit, which connects the evaluation board to a PC to activate the PMBus communication interface. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.

特長

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
  • Programmable VOUT, margining, UV/OV, IOUT limit, soft-start/stop, sequencing, and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode™ control tunable with PMBus
  • Mechanical switch for enable and power-good LED indicator

アプリケーション

アプリケーション

  • Server, telecom, storage, and datacom
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP, and memory

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 779 KB
データシート PDF 2.25 MB
マニュアル-開発ツール PDF 257 KB
ガイド PDF 4.68 MB
ガイド PDF 714 KB
5 items

設計・開発

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor ルネサス
1 item

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-その他 ログインしてダウンロード ZIP 120.25 MB
ソフトウェア/ツール-ソフトウェア ログインしてダウンロード ZIP 96.49 MB
PCB設計ファイル ZIP 1.29 MB
3 items