*************************************************************************** * Renesas RJK0855DPB * * Polarity N-Channel * Ratings 80V/1.100000E-002OHMS/30A * * Date Created Mon Dec 19 02:05:14 2011 * Revision 18 Wed Apr 10 14:20:14 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2011 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp * *************************************************************************** .SUBCKT RJK0855DPB DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 1.25663706143592 RLD1 5 4 3.2e-05 LG GATE 1 1.73e-09 RLG GATE 1 108.699105814207 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 39.5840674352314 RLS1 8 7 0.00019 RDS 7 4 2195510181.67847 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00621 TC=0.00632435945944262,2.23511506299704E-05 RBD 9 4 0.00158984200718943 TC=0.00632435945944262,2.23511506299704E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 11761523352.5046 CGS 2 6 2.43694e-09 RG 1 2 0.40886 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -80 670.44 + -75 670.44 + -70 670.44 + -65 670.44 + -60 670.44 + -55 670.44 + -50 670.44 + -45 670.44 + -40 670.44 + -35 670.44 + -30 670.44 + -25 670.44 + -24 670.44 + -23 670.44 + -22 670.44 + -21 670.44 + -20 670.44 + -19 670.44 + -18 670.44 + -17 670.44 + -16 670.44 + -15 670.44 + -14 670.44 + -13 670.44 + -12 670.44 + -11 670.44 + -10 670.44 + -9 670.44 + -8 670.44 + -7 670.44 + -6 670.44 + -5 670.44 + -4 648.092 + -3 625.744 + -2 603.396 + -1 581.048 + 0 558.7 + 1 313.1 + 2 242.3 + 3 208.9 + 4 187.9 + 5 173 + 6 161.5 + 7 152.3 + 8 144.7 + 9 138.2 + 10 132.9 + 11 127.9 + 12 123.6 + 13 119.7 + 14 116.2 + 15 112.9 + 16 110 + 17 107.4 + 18 104.9 + 19 102.6 + 20 100.5 + 21 98.51 + 22 96.65 + 23 94.91 + 24 93.27 + 25 91.72 + 30 85.1 + 35 79.86 + 40 75.58 + 45 72.05 + 50 69.29 + 55 67.38 + 60 66.21 + 65 65.52 + 70 65.08 + 75 64.81 + 80 64.64 .MODEL MINT NMOS(Vto=3.473304 Kp=0.934552e+002 Nfs=730000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=600 Vmax=3000) .MODEL DBD D(Bv=84.9812 Ibv=1.000000E-002 Rs=1E-6 Is=3.11148648404299e-12 + N=1 M=0.5 VJ=0.71 Fc=0.5 Cjo=1.3853e-09 Tt=4.67e-09) .ENDS