* * COPYRIGHT (C) 1991 HARRIS CORPORATION * ALL RIGHTS RESERVED * * HA-5104 Macro Model * * Rev: 8/8/91 DL Youngblood * The schematic for this rev is the same as 11/03/89. The subcircuit * call is different and only 1 amp is present * pinout changed to conform to "standard" * * pinout: +In -In Vcc Vee Vout * * Actual chip Icc/Iee will have 4 amplifiers + 1mA * .SUBCKT HA5104 6 7 9 10 8 .MODEL DP D IS=1E-14 N=+9.6204E-01 .MODEL DN D IS=+1.0012E-14 N=+9.6204E-01 .MODEL DV D IS=1E-14 N=.1 .MODEL D1 D IS=1E-14 N=1 .MODEL D2 D IS=1E-14 N=+9.8914E-01 * * Input Stage * VP 6 12 0 DP 12 1 DP * * The value of source "VIO" represents offset voltage * and may be changed to simulate worst case if desired * VIO 7 13 +2.2845E-04 * DN 13 1 DN FA 7 0 VIO 9.7559E-02 I1 1 0 +5.1342E-08 C1 1 0 +2.6360E-16 IC=-3.6478E-01 FP 4 0 VP +9.7214E+02 FN 0 4 VIO +9.7098E+02 GC 0 4 1 0 +1.0090E-08 GPP 0 4 9 46 +9.9726E-10 GPN 0 4 47 10 +1.4492E-08 RT 4 0 1.0 VPP 46 0 +1.5E+01 RPP 46 0 1K VPN 0 47 +1.5E+01 RPN 0 47 1K * * General Poles * EP1 14 0 4 0 1.0 RP1 14 15 +4.5768E+01 CP1 15 0 1.0E-10 EP2 16 0 15 0 1.0 RP2 16 17 +2.4966E+01 CP2 17 0 1.0E-10 EP3 18 0 17 0 1.0 RP3 18 19 +1.8702E+01 CP3 19 0 1.0E-10 EP4 20 0 19 0 1.0 RP4 20 21 +1.4508E+01 CP4 21 0 1.0E-10 EP5 22 0 21 0 1.0 RP5 22 23 +1.2762E+01 CP5 23 0 1.0E-10 * * General Zeroes * GZ1 0 24 23 0 +1.4852E-02 VZ01 24 25 0.0 HZ1 25 26 VZ01 +6.7333E+01 LZ1 26 0 1.0E-6 GZ2 0 27 24 0 +8.5174E-03 VZ02 27 28 0.0 HZ2 28 29 VZ02 +1.1741E+02 LZ2 29 0 1.0E-6 GZ3 0 30 27 0 +2.0450E-03 VZ03 30 31 0.0 HZ3 31 32 VZ03 +4.8900E+02 LZ3 32 0 1.0E-6 GZ4 0 33 30 0 +1.6037E-03 VZ04 33 34 0.0 HZ4 34 35 VZ04 +6.2354E+02 LZ4 35 0 1.0E-6 * * Complex Pole * ECP 43 0 33 0 1.0 RCP 43 44 +2.4045E+04 LCP 44 45 +1.4988E-04 CCPX 45 0 1.0E-12 * * Gain/Output Stage * G2 0 2 45 0 1.0 R2 2 0 +8.9835E+05 CC 2 3 +2.2000E-11 GOL 3 0 2 0 +6.1330E+01 RD 3 0 +4.6980E+00 DH 3 5 DV DL 48 3 DV VH 9 5 1.607 VL 48 10 1.5986 IH 9 0 +1.0E-03 IL 0 10 +1.0E-03 D1 3 51 D1 D2 51 3 D2 EX1 51 0 POLY 2 3 0 3 8 0 1 -4.0840E-01 RO 52 8 +1.0611E+02 VIS 3 52 0 FI 0 53 VIS 1 DIP 53 54 DV DIN 56 55 DV VIP 54 56 0 VIN 55 53 0 RI 56 0 1.0 FIP 9 0 VIP 1.0 FIN 0 10 VIN 1.0 .ENDS HA5104