This video gives an overview about the R-IN32M3 series of Industrial Ethernet Controller The R-IN32M3 series of Industrial Ethernet Controller is designed to support a broad range of industrial Ethernet protocols. Optimized integration options, emphasis on low power design and a high level of integration make it a very powerful, compact, power optimized device with a low overall bill of material cost. Smart integration of dedicated hardware accelerators allow to offer significant more processing power for applications than similar CPU designs without such accelerators.

Key features:

  • ARM® Cortex™-M3 based CPU subsystem clocked at 100MHz clock, 5-10 times faster on Ethernet Packet Processing thanks to HW offload engines
  • Hardware offload engines take significant load from the main CPU
  • Hardware Real-time OS Accelerator (HW-RTOS)
  • Hardware Ethernet Accelerators (IP/TCP/UDP Check Sum, Header ENDEC, Buffer manager)
  • 1.3 Mbytes of on-chip RAM
  • 2-port Real-Time Gigabit Switch, supports cut-through and store&forward operating modes as well as IEEE1588 PTP and Device-Level-Ring (DLR) protocols
  • EtherCAT and CC-Link IE Field slave controller in hardware, best in Class performance
  • CANopen/DeviceNet and CC-Link fieldbuses on-chip
  • Lots of peripherals and GPIOs
  • Many 3rd party protocols available