2018-06-22

Conceived as an open laboratory for our automotive customers and partners, Renesas Skyline Fleet is accelerating the development of safe, integrated, and secure solutions that extend beyond silicon. Object Detection and Surround View Executed on the Dual R-Car H3 HAD Solution Kit. The Highly Automated Driving Solution Kit provides the required performance, automotive embedded design, and functional safety base to develop and verify software for highly autonomous drive systems in the lab, as well as in test drives under requirements for automotive. It uses high-performance devices targeted at automotive and functional safety, with rich interfaces providing connection to multiple sensors and data logging. The HAD Solution Kit consists of two sets of R-Car H3 Starter Kits Premier based on the R-Car H3 SoC and RH850/P1H-C MCU. The R-Car H3 is a high-end/high-performance SoC designed especially for automotive applications.