Spartan®-7 devices are the newest addition to the Xilinx cost-optimized portfolio, offering best performance per watt, along with small form factor packaging. These devices feature a MicroBlaze™ soft processor running over 200 DMIPs with 800Mb/s DDR3 support built on 28nm technology. Additionally, Spartan-7 devices offer an integrated ADC and dedicated security features on all commercial devices. These devices are ideally suited for industrial, consumer and automotive applications, including any-to-any connectivity, sensor fusion, and embedded vision.

This winning combination highlights the power devices on the reference board for that Xilinx® Spartan®-7 family.

Visit the Spartan-7 power solutions page to learn more.

Key Features

  • Pre-programmed PMICs specifically designed to meet this use case and provide flexible power solutions
  • Four use cases shown in the link provided
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions