Electric Fan
Overview
Renesas offers microcontrollers such as the RL78 Family which is ideal for remote control function and system control, and TRIACs and photocouplers for peripheral components. We offer the best solutions for electric fan systems.
System Block Diagram
Recommended Products
Block | Semiconductor Device | Recommended Product Name | Features, etc. |
---|---|---|---|
Control MCU | MCU | RL78 Family | General-purpose 16-bit microcontrollers that emphasize basic performance |
HMI MCU | MCU | RX130 Group | 32-bit microcontroller with Cpacitive Touch Sensor Unit |
MCU peripheral | CMOS op-amp | READ2302GSP | Full range Input/output , High slew rate |
Motor control | TRIAC | BCR1AM-12A | |
BCR3FM-12RB BCR3AS-12B BCR08AM-14A BCR08DS-14A |
|||
TRIAC control AC zero cross detector |
Photocoupler (standard) | PS23xx Series PS27xx Series PS28xx Series |
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C High isolation voltage (3.75kVr.m.s.), 4p-SOP, Ta=110°C High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=110°C |
Related Application Notes/Sample Code