L8.3X3L

Package Drawing
l14.3.5x3.5
Package Family
DFN
Pin Count
8
Pin Pitch (mm)
0.65
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.022
Max. Height (mm)
0.9
LF Material
Copper
Package and Pin Count
QFN14