L6.1.5X1.6

Package Drawing
l6.1.5x1.6
Package Family
HODFN
Pin Count
6
Pin Pitch (mm)
0.5
Dimension (mm x mm)
1.60x1.50
Typical Weight (g)
0.1046
Max. Height (mm)
0.75
LF Material
Copper
Package and Pin Count
ODFN6