D8.3

Package Drawing
d8.3
Package Family
SBDIP
Pin Count
8
Pin Pitch (mm)
2.54
Dimension (mm x mm)
9.91x7.37
Typical Weight (g)
0.69
Max. Height (mm)
5.08
LF Material
Alloy 42
Package and Pin Count
SBDIP8