D40.6

Package Drawing
d40.6
Package Family
SBDIP
Pin Count
40
Pin Pitch (mm)
2.54
Dimension (mm x mm)
50.80x15.11
Typical Weight (g)
6.87
Max. Height (mm)
5.71
LF Material
Alloy 42
Package and Pin Count
SBDIP40