D28.6

Package Drawing
d28.6
Package Family
SBDIP
Pin Count
28
Pin Pitch (mm)
2.54
Dimension (mm x mm)
35.56x15.11
Typical Weight (g)
4.47
Max. Height (mm)
5.89
LF Material
Alloy 42
Package and Pin Count
SBDIP28