D24.6

Package Drawing
d24.6
Package Family
SBDIP
Pin Count
24
Pin Pitch (mm)
2.54
Dimension (mm x mm)
30.48x15.11
Typical Weight (g)
3.89
Max. Height (mm)
5.71
LF Material
Alloy 42
Package and Pin Count
SBDIP24