D24.3

Package Drawing
d24.3
Package Family
SBDIP
Pin Count
24
Pin Pitch (mm)
2.54
Dimension (mm x mm)
30.48x7.49
Typical Weight (g)
2.16
Max. Height (mm)
5.08
LF Material
Alloy 42
Package and Pin Count
SBDIP24