D20.3

Package Drawing
d20.3
Package Family
SBDIP
Pin Count
20
Pin Pitch (mm)
2.54
Dimension (mm x mm)
25.40x7.49
Typical Weight (g)
1.85
Max. Height (mm)
5.08
LF Material
Alloy 42
Package and Pin Count
SBDIP20