D16.3

Package Drawing
d16.3
Package Family
SBDIP
Pin Count
16
Pin Pitch (mm)
2.54
Dimension (mm x mm)
20.32x7.49
Typical Weight (g)
1.37
Max. Height (mm)
5.08
LF Material
Alloy 42
Package and Pin Count
SBDIP16