RD74LVC-B Series
These low voltage operation (Vcc = 3.3 V) products are perfect for devices demanding low power consumption.
These 3V drive products demonstrate the same or better performance as 5V standard logics,
and can also conveniently be used in mixed 5/3V systems.
Low voltage logic for high speed systems
We are offering 16-bit products for multi-bit busses added to octal buffer from gate.
Prevention of current leakage | 5V tolerant |
---|---|
Low noise |
Simultaneous switching noise Reflected noise: Damping resistance |
Value-added product | LVCZ series with hot-swap function |

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |