ISL84525

Low-Voltage, Single Supply, 4 to 1 Multiplexer and DPDT Analog Switches

Product Status: Mass Production

OVERVIEW

The Intersil ISL84524 and ISL84525 devices are precision, bidirectional, analog switches configured as a 4 channel multiplexer/demultiplexer (ISL84524) and a double pole/double throw (DPDT) switch (ISL84525) designed to operate from a single +2V to +12V supply. Both have an inhibit pin to simultaneously open all signal paths.

ON resistance is 200Ω with a +5V supply and 500Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at +25°C or 25nA at +85°C.

All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single +5V supply.

The ISL84524 is a 4 to 1 multiplexer device. The ISL84525 is a DPDT, which is perfect for use in 2-to-1 multiplexer applications.

Table 1 summarizes the performance of this family. For higher performance, see the ISL43640 and ISL43410 data sheets.

KEY FEATURES

  • Drop-in Replacements for MAX4524 and MAX4525
  • ON Resistance (RON) Max, VS = 5V: 200Ω
  • ON Resistance (RON) Max, VS = 3V: 500Ω
  • RON Matching Between Channels: <8Ω
  • Low Charge Injection: 5pC (Max)
  • Single Supply Operation: +2V to +12V
  • Low Power Consumption (PD): <3µW
  • Fast Switching Action (VS = 5V)
  • tON: 90ns
  • tOFF: 40ns
  • Guaranteed Max Off-leakage @ 5V: 25nA
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible
  • Available in 10 Ld MSOP Package
  • Pb-free available

PARAMETRICS

Parameters
ISL84525
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Switch or MUX
Switch/MUX
Configuration
2 x 2:1
Type of Switch
DPDT
RDS (ON)
92 Ω
Leakage
1 nA
Source Cap (pf)
6
IS
1 µA
VCC (Single) (min) (V)
2
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
90
TOFF (ns)
40
Charge Injection (pC)
0.8
Drain Capacitance
12 pF
Supply Voltage Vcc Range (V)
+2 to +12
Temperature Range
-40 to +85

Action Needed