ISL84522

Low-Voltage, Single and Dual Supply, Quad SPST, Analog Switches

Product Status: Mass Production

OVERVIEW

The Intersil ISL84521, ISL84523, ISL84523 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (<1µW), low leakage currents (1nA max), and fast switching speeds (tON = 45ns, tOFF = 15ns). A12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 4Ω.

The ISL84521, ISL84522, ISL84523 are quad single-pole/ single-throw (SPST) devices. The ISL84521 has four normally closed (NC) switches; the ISL84522 has four normally open (NO) switches; the ISL84523 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.

KEY FEATURES

    Drop-in Replacements for MAX4521 - MAX4523
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411, DG412, DG413
  • ON Resistance (RON Max.) 100Ω
  • RON Matching Between Channels <1Ω
  • Low Power Consumption (PD) <1µW
  • Low Leakage Current (Max at 85oC) 10nA
  • Fast Switching Action
  • tON 45ns
  • tOFF 15ns
  • Break before Make Timing
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible

PARAMETRICS

Parameters
ISL84522
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Switch or MUX
Switch
Configuration
NO
Type of Switch
SPST
RDS (ON)
65 Ω
Leakage
0.01 nA
Source Cap (pf)
2
IS
0.05 µA
VCC (Single) (min) (V)
2
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
45
TOFF (ns)
15
Charge Injection (pC)
1
Drain Capacitance
5 pF
Dual Supply Voltage (Min)
±2 V
Dual Supply Voltage (Max)
±6 V
Supply Voltage Vcc Range (V)
+2 to +12, ±2 to ±6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed