ISL43640

Low-Voltage, Single Supply, 4 to 1 Multiplexer, High Performance Analog Switch

Product Status: Mass Production

OVERVIEW

The Intersil ISL43640 is a precision, bidirectional, analog switch configured as a 4 channel multiplexer/demultiplexer. The ISL43640 is designed to operate from a single +2V to +12V supply. It is equipped with an inhibit pin to simultaneously open all signal paths.

ON resistance is 115Ω with a +5V supply, 45Ω with a +12V supply, and 190Ω with a +3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 1nA at 25°C or 2.5nA at 85°C. All digital inputs have 0.8V to 2.4V logic thresholds ensuring TTL/CMOS logic compatibility when using a single +5V supply. Some of the smallest packages are available, alleviating board space limitations, and making Intersil's newest line of low-voltage switches an ideal solution.

KEY FEATURES

  • Fully Specified at 3V, 5V, and 12V Supplies for 10% Tolerances
  • ON Resistance (RON), VS = 5V 100Ω
  • RON Matching Between Channels <2Ω
  • Low Charge Injection 3pC (Max)
  • Single Supply Operation +2V to +12V
  • Low Power Consumption (PD) <3µW
  • Low Off Leakage Current 2.5nA
  • Fast Switching Action (VS = 5V)
  • tON 60ns
  • tOFF 30ns
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible
  • Available in 10 Ld MSOP and 16 Ld QFN Packages
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL43640
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Switch or MUX
Switch/MUX
Configuration
Single
Type of Switch
N/A
RDS (ON)
45 Ω
Leakage
1 nA
Source Cap (pf)
4
IS
.1 nA
VCC (Single) (min) (V)
2
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
25
TOFF (ns)
24
Charge Injection (pC)
1.2
Drain Capacitance
20 pF
Supply Voltage Vcc Range (V)
+2 to +12
Can Sample
YES
Temperature Range
-40 to +85

Action Needed