ISL43141

Low-Voltage, Single and Dual Supply, High Performance, Quad SPST, Analog Switches

Product Status: Mass Production

OVERVIEW

The Intersil ISL43140-ISL43142 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (1nA max), and fast switching speeds (tON = 30ns, tOFF = 18ns). A 12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2.5Ω. The 3mm x 3mm Quad No- Lead Flatpack (QFN) package alleviates board space limitations, making this newest line of low-voltage switches an ideal solution.

The ISL43140/ISL43141/ISL43142 are quad single-pole/ single-throw (SPST) devices. The ISL43140 has four normally closed (NC) switches; the ISL43141 has four normally open (NO) switches; the ISL43142 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.

KEY FEATURES

  • Fully Specified at ±5V, 12V, 5V, and 3V Supplies for 10% Tolerances
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411/DG412/DG413
  • ON Resistance (RON) 50Ω
  • RON Matching Between Channels 2Ω
  • Low Charge Injection 5pC (Max)
  • Low Power Consumption (PD) <1µW
  • Low Leakage Current (Max at 85°C) 5nA
  • Fast Switching Action
  • tON 30ns
  • tOFF 18ns
  • Guaranteed Break-Before-Make (ISL43142 only)
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible
  • Pb-free Available

PARAMETRICS

Parameters
ISL43141
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Switch or MUX
Switch
Configuration
NO
Type of Switch
SPST
RDS (ON)
50 Ω
Leakage
0.01 nA
Source Cap (pf)
7
IS
0.05 µA
VCC (Single) (min) (V)
2
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
40
TOFF (ns)
15
Charge Injection (pC)
1
Drain Capacitance
14 pF
Dual Supply Voltage (Min)
±2 V
Dual Supply Voltage (Max)
±6 V
Supply Voltage Vcc Range (V)
+2 to +12, ±2 to ±6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed