ISL43111

Low-Voltage, Single Supply, SPST, High Performance Analog Switches

Product Status: Mass Production(*)

OVERVIEW

The Intersil ISL43110 and ISL43111 are precision, high performance analog switches that are fully specified for 3.3V, 5V, and 12V operation, and feature improved leakage, ICC and switching time specifications.

Designed to operate from a single +2.4V to +12V supply, the low supply current (1µA Max over-temperature and voltage ranges) and low leakage currents (1nA) make these switches ideal for battery powered applications.

Low rON and fast switching speeds over a wide operating supply range increase these devices usefulness in industrial equipment, portable instruments, and as input signal multiplexers for new generation, low supply voltage data converters. Some of the smallest packages are available alleviating board space limitations, and making Intersil’s newest line of low-voltage switches an ideal solution.

The ISL43110 and ISL43111 are single-pole/single-throw (SPST) switches, with the ISL43110 being normally open (NO), and the ISL43111 being normally closed (NC).

For similar performance ±5V supply versions, see the ISL43112 and ISL43113 data sheets.

KEY FEATURES

  • Fully specified at 3.3V, 5V, and 12V supplies
  • Available in SOT-23 packaging
  • Single supply operation: +2.4V to +12V
  • ON-Resistance (rON max: 20Ω (V+ = 5V), 10Ω (V+ = 12V)
  • rON flatness: 1.5Ω
  • Charge injection (max): 10pC
  • Low power consumption (PD max): 5µW
  • Low leakage current (max at +85°C): 10nA (Off Leakage), 20nA (On Leakage)
  • Fast switching action
  • tON (max): 80ns
  • tOFF (max): 50ns
  • Minimum 2kV ESD protection per method 3015.7
  • TTL, CMOS compatible
  • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
ISL43111
Basic Information
Production Status
Mass Production(*)
# of Devices/ Channels
1
Switch or MUX
Switch
Configuration
NC
Type of Switch
SPST
RDS (ON)
7 Ω
Leakage
0.01 nA
Source Cap (pf)
15
IS
1 µA
VCC (Single) (min) (V)
2.4
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
37
TOFF (ns)
21
Charge Injection (pC)
8
Drain Capacitance
40 pF
Supply Voltage Vcc Range (V)
+2.4 to +12
Can Sample
YES
Temperature Range
-40 to +85

Action Needed