Image
Renesas' radiation tolerant CAN transceiver is compatible with the ISO 11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|
Part Number | ||||
3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback | 30 | 43 | 14 | TSSOP |
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback | 75 | 60 | 8 | CFP, DIE |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Listen Mode, Split Termination Output | 75 | 60 | 8 | CFP, DIE |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Low Power Shutdown, Split Termination Output | 75 | 60 | 8 | CFP, DIE |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 467 KB | |
Brochure | PDF 4.85 MB | |
White Paper | PDF 608 KB 日本語 | |
White Paper | PDF 405 KB | |
Application Note | PDF 338 KB | |
5 items
|
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.