ISL71610M

Radiation Tolerant Passive-Input Digital Isolator

Product Status: Mass Production

OVERVIEW

The ISL71610M is a passive-input digital signal isolator with a CMOS output. It has a similar interface but with better performance and higher package density than optocouplers.

The ISL71610M is manufactured with Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. A ceramic/polymer composite barrier provides excellent isolation and an unlimited barrier life. A series external resistor sets the input coil current and a capacitor in parallel with the current-limiting resistor provides improved dynamic performance. This versatile component can be used to replace a variety of optocouplers, functioning over a wide range of data rates, edge speeds, and power supply levels. The device output is compatible with 3.3V and 5V supplies, allowing an interface to controllers without additional level shifting. With the coil energized with a minimum of ±8mA (bidirectional current) the ISL71610M is suitable for single ended and differential drive applications.

The ISL71610M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.

KEY FEATURES

  • Barrier Voltage Endurance
    • 2.5kVRMS, for 1 minute, 600Vrms continuous (VDE V 0884-10 certified: file 5022321-4880-0001)
    • 1.5kVDC continuous
    • 500VDC at 43MeV•cm2/mg SEDR
  • UL 1577 recognized: file reference E483309
  • Up to 100 Mbps data rate
  • Flexible inputs with very wide input voltage range (resistor limited current through coil)
  • Bipolar current input failsafe output
  • No carrier or clock for low EMI emissions and susceptibility
  • 3V to 5.5V signaling operation
  • Passes NASA low outgassing specifications
  • NiPdAu-Ag leadframes (Pb-free, Sn-free)
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • Radiation characterization
    • Low Lose Rate (LDR) (0.01rad(Si)/s): 30krad(Si)
  • SEE Characterization
    • No SEB/SEL LET, VDD = 7V: 43MeV•cm2/mg
  •  

     

    APPLICATIONS

  • Isolated power
  • CAN bus/device net
  • Differential line receiver
  • Optocoupler replacement
  • SPI interface
  • RS-485, RS-422, or RS-232

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL71610M
Basic Information
Production Status
Mass Production
Isolation Voltage
2.5kVrms
Data Rate
100Mbps
Operating Temperature
-55 to +125
Output Format
CMOS
SEL (MeV/mg/cm2)
43
Low Dose Rate (ELDRS) krad (Si)
30
Common Mode Transient Immunity (kV/us)
20
Supply Voltage Vs Range (V)
3.3V to 5V
Propagation Delay
8
Input Type
Passive

Action Needed