Renesas' radiation hardened latch portfolio includes quad cross-coupled 3-state CMOS NOR latches, quad cross-coupled 3-state CMOS NAND latches, octal transparent 3-state latches, CMOS 8-bit addressable latches, CMOS quad clocked D-type latches, and 4-bit registers consisting of D-type latches.

Documentation & Downloads

Title Other Languages Type Sort descending Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Radiation Tolerant Plastic-Package ICs Page Mar 20, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020