Renesas' high-speed, radiation hardened, monolithic, digital-to-analog (D/A) converters include a precision voltage reference, thin-film R-2R ladder, reference control amplifier, and twelve high-speed bipolar current switches.
Renesas' high-speed, radiation hardened, monolithic, digital-to-analog (D/A) converters include a precision voltage reference, thin-film R-2R ladder, reference control amplifier, and twelve high-speed bipolar current switches.
Title | Other Languages | Type | Format | File Size Sort descending | Date | |
---|---|---|---|---|---|---|
Other | ||||||
Intersil Commercial Lab Services | – | Brochure | 364 KB | |||
Intersil Space Products Brochure | – | Brochure | 3.14 MB |
Type | Date | |
---|---|---|
Low Dose Rate Acceptance Testing | Page | Mar 25, 2020 |
Radiation Tolerant Plastic-Package ICs | Page | Mar 20, 2020 |
Standard Data Package | Page | Mar 19, 2020 |
Rad Hard SMD Test Flow | Page | Mar 19, 2020 |
Rad Hard Test Reports | Page | Mar 19, 2020 |
Speed | LSB Max Nonlinearity Over Temperature (%) | LSB Accuracy at 25°C (±%) | LSB Accuracy Over Temperature (±%) | Max Gain Drift (ppm/°C) | High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | SMD URL | DLA SMD | Pkg. Class | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
High Speed, Monolithic Digital-To-Analog Converter | Settles to 0.5LSB in 500ns (Max) | 0.5 | 0.125 | 0.75 | 50 | 100 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96755.pdf | 5962R9675503V9A, 5962R9675503VJC, 5962R9675503VXC | V | QML Class V (Space) | |
High Speed, Monolithic Digital-To-Analog Converter | Settles to 0.5LSB in 500ns (Max) | 0.5 | 0.125 | 0.75 | 50 | 100 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96755.pdf | 5962R9675502V9A, 5962R9675502VJC, 5962R9675502VXC | V | QML Class V (Space) |