Renesas' radiation hardened comparators are fabricated using our dielectrically isolated radiation hardened silicon gate (RSG) process, which provides immunity to single event latch-up (SEL) and highly reliable performance in the space environment.

descriptionDocumentation

Title language Type Sort descending Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.12 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

printNews & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020