Overview

Description

This emulation pod is an MCU unit used in combination with the IE850. Hardware and software can be debugged efficiently in the development of systems in which the target device is used. The emulation pod can be easily disconnected. [Learn More]

Target Devices

Additional Details

Specifications

Item Description
Emulator supported IE850
Target MCUs V850E2/DJ4 [μPD70F3522, μPD70F3523, μPD70F3524, μPD70F3525, μPD70F3526]
V850E2/DP4-H [μPD70F3535, μPD70F3536, μPD70F3537]
Max. operating frequency Same as target MCUs
Software break 96 available (possibly reduced by breakpoints required by the debugger internally; usually 1)
Hardware break Before: 4 points
After: 8 points (triggered by Event)
Access: 6 points (triggered by Event)
* Ranges can be specified by 2 points.
Event detection Post-execution: 8 points
Access detection: 6 points
Pass count: 4096 times
Sequential: 4 steps
Exception event detection Not available
Realtime trace Trace range: 512K frames
Trace data: Branch source/destination PC, access (DMA included) and time stamp
Conditional trace: Section in combination with event detection, qualify and delay
Realtime RAM monitor Available (DMA for debugging used)
Direct memory modification Available (DMA for debugging used)
Execution time measurement Start through end of execution
Maximum, minimum, average pass count of 6 points (33bit counter)
Realtime profile Available (by using trace, depending on the debugger used)
Coverage C0 coverage
External trigger input/Event output Not available
User system connection Connected to the connecter mounted on the foot pattern of the MCU via an adapter.
Emulation pod external dimensions (mm) 57(W) x 57(D)
Emulation pod weight Approx. 40 g
Conformance with overseas standards European Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulation pod

User System Connection

Image
QB70Fxx-sys

When designing a user system refer to the following descriptions in the users manual.

  • Notes on designing users system
  • External views of connectors and adapters

Target Devices

For other optional products than the emulation pod, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).

V850E2/DJ4 [μPD70F3522, μPD70F3523, μPD70F3524, μPD70F3525, μPD70F3526]
V850E2/DP4-H [μPD70F3535, μPD70F3536, μPD70F3537]