Renesas' light-to-digital sensors are low power ambient light sensors (ALS) and proximity sensors (PROX) that offer an array of features such as enhanced infrared rejection, internal IR-LED and digital output, and intelligent interrupt and sleep modes.

descriptionDocumentation

Title language Type Format File Size Date
Color Sensing Improves Look and Feel of Smart Products White Paper PDF 407 KB
AN1984: Temperature and Ambient Light Error Correction Application Note PDF 611 KB
AN1436: Introduction of Proximity Sensing Application Note PDF 563 KB
AN1534: VDD Power-Up and Power Supply Considerations for Intersil Ambient Light Sensors Application Note PDF 186 KB
AN1682: What are the Advantages of Packaging a Proximity Sensor with an Ambient Light Sensor? Application Note PDF 276 KB
AN1737: Eye Safety for Proximity Sensing Using Infrared Light-Emitting Diodes Application Note PDF 712 KB
AN1910: Enhancing RGB Sensitivity and Conversion Time Application Note PDF 389 KB

file_downloadDownloads

Title language Type Format File Size Date
Eye-Safety Exposure Calculator Software & Tools - Other XLSX 35 KB