Update: November 27, 2019
Renesas Electronics Corporation

This package is for installing H.264 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) Renesas distributes.

Product Overview

This package is for installing H.264 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) Renesas distributes. This library is installed in "RZ/G Verified Linux Package [Evaluation version]" already.

[Function]

  • Video Codec
    H.264 decoder / encoder provided as standard IF (OMX).
  • Video processing
    Provide image editing functions such as scaling, clipping, and compositing according to the display screen.
  • Graphics function
    Provide graphics function compliant with OpenGL ES standard (SGX).
  • Supports this kernel version.
    Kernel version 4.4-cip (Target: RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E, RZ/G1C)

[Download]

Evaluation version package is permitted to be used for evaluation purposes only and is not able to be applied to commercial products. For more details about the terms of use and how to obtain the product version, please refer to the download page and the license agreement of the evaluation version.

[Support Policy]

As a general rule, Renesas does not provide support for this evaluation version. For the product version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.

  • Renesas provides support for the items below for RZ/G Verified Linux Package without additional payment.
  Form Q&A and issue analysis*1 Maintained by Renesas
Renesas reference board Customer board
Customer developed/modified SW - No No*2 No
Customer added OSS - No No No
Validation target OSS in VLP Source Code Yes No No
Renesas developed SW Source Code Yes Yes Yes
Binary Yes Yes*3 Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.