HVPAK™ Programmable Mixed-Signal Matrix with Operating Voltage up to 26.4 V and up to 3 A current per output

The HVPAK combines mixed-signal logic and high-voltage H-/Half-bridge functionality in a tiny 2 mm x 3 mm QFN package. One-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.

Get your motor running with HVPAK!

The HVPAK advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications. This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally-efficient IC.

Image
Motor Types: Stepper Motor, DC Motors, Solenoids
Image
HVPAK Features

Documentation

Title Type Sort descending Date
PDF1.04 MB
Related Files:
Application Note
PDF934 KB
Related Files:
Application Note
PDF1.19 MB
Related Files:
Application Note
PDF1.04 MB
Related Files:
Application Note
PDF561 KB
Related Files:
Application Note
PDF1.21 MB
Related Files:
Application Note
PDF937 KB
Related Files:
Application Note
PDF754 KB
Related Files:
Application Note
PDF728 KB
Related Files:
Application Note
PDF510 KB
Related Files:
Application Note
PDF792 KB
Related Files:
Application Note
PDF2.00 MB
Related Files:
Application Note
PDF1019 KB
Related Files:
Application Note
PDF831 KB
Related Files:
Application Note
PDF738 KB
Related Files:
Application Note
PDF678 KB
Related Files:
Application Note
PDF4.77 MB
Brochure
PDF3.02 MB
Certificate

Downloads

Title Type Sort descending Date
ZIP6.80 MB
PCB Design Files

Videos & Training

Go to GreenPAK Training Video Library

HVPAK- High Voltage Programmable Mixed-Signal IC

HVPAK combines flexible motor control with custom mixed-signal logic in a single compact chip. See how HVPAK can optimize your next high-voltage design.

News & Blog Posts