Renesas' proprietary modulation scheme and algorithms allow the highly integrated buck-boost controllers to achieve the high reliability performance required for battery-powered equipment. Our bidirectional buck-boost controllers eliminate extra sensing circuitry and offer customers a robust feature-set that maintains battery health and superior power utilization.

Documentation & Downloads

Title Other Languages Type Sort descending Format File Size Date
Application Notes & White Papers
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
Inside a New Architecture for USB Type-C Applications White Paper PDF 320 KB
USB Power Delivery Changes the Game 日本語, 简体中文 White Paper PDF 617 KB
Understanding USB-C Buck-Boost Battery Charging 简体中文 White Paper PDF 439 KB
Design Considerations for a Bidirectional DC/DC Converter 日本語, 简体中文 White Paper PDF 759 KB
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
Achieve up to 99% Efficiency in a Robust Battery Backup System Using a True Bidirectional Buck-Boost Controller 日本語, 简体中文 White Paper PDF 351 KB
Other
Industrial Power Management Brochure ( R16CL0001EJ0200 ) 日本語 Brochure PDF 3.13 MB

News & Additional Resources

Type Date
40V Multi-Output Isolated Topologies Page Apr 9, 2020
Pulse Width Modulation Page Apr 9, 2020