The ISL85033 is a wide input range, dual standard buck converter that can be configured to provide a negative output voltage. The ISL85033-12VEVAL3Z evaluation board is used to demonstrate the negative configuration. In this configuration, VIN can range from 4.5V to (28V - VOUT).
The ISL85033 is offered in a 4mm x 4mm 28 Ld TQFN package with a 1mm maximum height. The complete converter occupies 6.25cm2 area.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 678 KB | |
Datasheet | PDF 2.84 MB 日本語 | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL85033-12VEVAL3Z circleActive Samples Available |
Get Samples, |