Image
Renesas offers several power management integrated circuits (PMICs) for ultrabook, notebook and tablet computers powered by 2-cell Li-ion batteries.
Outputs (#) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Linear Output |
Input Voltage Range (V) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
PMIC for Applications providing up to 12 A Continuous Current | 11 | Yes | 2.8 - 5.5 | 100 | 100-BGA |