ISL88706

µP Supervisor with Watchdog Timer, Power-Fail Comparator, Manual Reset and Adjustable Power-On Reset

Product Status: Mass Production(*)

OVERVIEW

Designed with high reset threshold accuracy and low power consumption, the ISL88705, ISL88706, ISL88707, ISL88708, ISL88716 and ISL88813 devices are microprocessor supervisors that are designed to monitor power-supply and battery functions in microprocessor systems. They can help to lower system cost, reduce board space requirements and increase the reliability of systems.

These devices provide essential functions such as supply voltage supervision by asserting a reset output during power-up and power-down as well as during brownout conditions. An auxiliary voltage monitor is provided for detecting power failures warning the system of low battery conditions or presence detection. In addition, an independent watchdog timer helps to monitor microprocessor activity every 1.6s (typical). An active-low manual reset is offered and reset signals remain asserted until VDD returns to proper operating levels.

Users can increase the nominal 200ms power-on reset time-out delay by adding an external capacitor to the CPOR pin on the ISL88707 and ISL88708.

KEY FEATURES

  • Fixed-Voltage Options Allow Precise Monitoring of +3.0V, +3.3V, and +5.0V Power Supplies
  • Additional Voltage Monitor for Power-Fail Detection or Low-Battery Warning
  • Monitors Voltages Down to 1.25V
  • Adjustable Power-Fail Input Threshold
  • Watchdog Timer Capability With 1.6s Time-out
  • Both RST and RST Outputs Available
  • 140ms Minimum Reset Pulse Width with Option to Customize Using an External Capacitor
  • Manual Reset Input on all Devices
  • Reset Signal Valid Down to VDD = 1V
  • Accurate ±1.8% Voltage Threshold
  • Immune to Power-Supply Transients
  • Ultra Low 10µA Maximum Supply Current at 3V
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL88706
Basic Information
Production Status
Mass Production(*)
# of Voltage Monitors
2
Monitor Voltage Min (V)
1.6
Monitor Voltage Max (V)
5
VMONITOR
Ch1 3V, 3.3V or 5V Ch2 Adj to 1.25V Ref
Reset Output Type
Active Low
Manual Reset
Yes
TwinPin™ MR#/RST#
No
WDT
Yes
Adjustable POR Timeout
Yes
Features
PFI/PFO
Adjustable Vtrip
Yes
Fixed Vtrip
Yes
Bus/Output Interface
N/A
Input Voltage Min (V)
2
Input Voltage Max (V)
5.5
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed