ISL88003

Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages

Product Status: Mass Production

OVERVIEW

The ISL88001, ISL88002, ISL88003 supervisors are extremely low power 160nA voltage supervisors that help to monitor the power supply voltages in a wide variety of applications. By providing Power-On Reset and supply voltage supervision in small 3 Ld SC-70 and SOT-23 packages, the ISL88001, ISL88002, ISL88003 devices can help to lower system cost, reduce board space requirements and increase the reliability of systems.

The most popular voltage trip points are available for standard power supplies from 1.8V to 5.0V (see “Ordering Information” on page 3). These reset threshold voltages are accurate to within ±1.2% and the reset signal is valid down to 1V. Active high and active low reset outputs are available in push-pull and open drain configurations (see “Functional Block Diagrams” on page 2).

The ISL88001, ISL88002, ISL88003 devices are specifically designed for low power consumption and high threshold accuracy, making them especially suitable for electronic devices and portable equipment.

KEY FEATURES

  • Single Voltage Monitoring Supervisors
  • Fixed-Voltage Options Allow Precise Monitoring of +1.8V, +2.5V, +3.0V, +3.3V and +5.0V Power Supplies
  • Ultra Low 160nA Supply Current
  • ±1.2% Voltage Threshold Accuracy
  • 190ms Power-On Reset Timeout
  • Reset Signal Valid Down to VDD = 1V
  • No External Components Necessary
  • Immune to Power-Supply Transients
  • Available in Small 3 Ld SC-70 and 3 Ld SOT-23 Pb-free Packages
  • Pin Compatible with MAX803, MAX809, MAX810
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL88003
Basic Information
Production Status
Mass Production
# of Voltage Monitors
1
Monitor Voltage Min (V)
1.8
Monitor Voltage Max (V)
5
VMONITOR
5.0, 4.5, 3.3, 3.0, 2.7, 2.5, 2.3, 1.8, 1.7
Reset Output Type
Active High
Manual Reset
No
TwinPin™ MR#/RST#
No
WDT
No
Adjustable POR Timeout
No
Features
Ultra Low 160nA Current
Adjustable Vtrip
No
Fixed Vtrip
Yes
Bus/Output Interface
N/A
Input Voltage Min (V)
1.8
Input Voltage Max (V)
5.5
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed