ISL6722A

Flexible Single Ended Current Mode PWM Controllers

Product Status: Mass Production

OVERVIEW

The ISL6722A and the ISL6723A are low power, single-ended pulse width modulating (PWM) current mode controllers designed for a wide range of DC/DC conversion applications including boost, flyback, and isolated output configurations. Similar to, and pin compatible with the ISL6721, the ISL6722A and ISL6723A offer a modified feature set. The ISL6722A replaces external synchronization with a low power SLEEP feature that reduces standby current to under 200µA. The ISL6723A changes the supply voltage UVLO threshold to 13V. Additionally, the internal over temperature protection has been removed in both controllers. Other features remain the same and include a low power mode during overvoltage and overcurrent shutdown faults where the supply current drops to 200µA. An internal 300ms delay timer prevents rapid "hiccup" behavior when a shutdown fault does occur.

This advanced BiCMOS design features low operating current, adjustable operating frequency up to 1MHz, and adjustable soft-start.

KEY FEATURES

  • 1A MOSFET Gate Driver
  • 100µA Start-up Current
  • Fast Transient Response with Peak Current Mode Control
  • Adjustable Switching Frequency up to 1MHz
  • Low Power Sleep Mode (ISL6722A)
  • Low Power Shutdown Mode
  • Delayed Restart from OV and OC Shutdown Faults
  • Adjustable Slope Compensation
  • Adjustable Soft-Start
  • Adjustable Overcurrent Shutdown Delay
  • Adjustable UV and OV Monitors
  • Leading Edge Blanking
  • 1% Tolerance Voltage Reference
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6722A
Basic Information
Production Status
Mass Production
Topology
Single-Ended
Topology Characteristic
Flyback or Forward (two switch)
Control Mode
Peak Current Mode
UVLO Rising (V)
8.25
UVLO Falling (V)
7.7
VBIAS (max) (V)
20
No-Load Operating Current
4.5 mA
# of PWM Outputs
1
FET Driver Output Current Max
1 A
Max Duty Cycle (%)
100
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +105

Action Needed