ISL6185XXC

Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0°C to +70°C

Product Status: Mass Production(*)

OVERVIEW

The ISL6185 USB power controller family provides fully independent overcurrent (OC) fault protection for two or more USB ports.

This product family consists of sixteen individual functional product variants and three package options. It is operation rated for a nominal +2.5V to +5V range and is specified over the full commercial and industrial temperature ranges.

Each ISL6185 type incorporates in a single package two 71mΩ P-channel MOSFET power switches for power control. Each features internal current monitoring, accurate current limiting, and current limited delay to turn-off, for system supply protection along with control and communication I/O.

The ISL6185 family offers product variants with specified continuous output current levels of 0.6A, 1.1A, 1.5A or 1.8A; enable active high or low inputs; and latch off or automatic retry after overcurrent turn-off, making these devices well suited for many low-power applications.

This family of ICs is offered in an industry-standard SOIC pinout and also in the 70% smaller 3x3 DFN packages providing similar or enhanced performance in the smallest possible package.

KEY FEATURES

  • Industrial Temperature Range of -40°C to +85°C
    also Available – see ISL6185XXI
  • 2.5V to 5V Operating Range
  • 71mΩ Integrated Power P-channel MOSFET Switches
  • Continuous Current Options for 0.6A, 1.1A, 1.5A and 1.8A
  • Thermally Insensitive 12ms of Current Limiting Prior to Turn-Off
  • Output Discharges with Reverse Current Blocking When Disabled
  • Latch-off or Auto Restart Options
  • 1µA Off-State Supply Current
  • Enable Polarity Options
  • Industry-standard Pin for Pin SOIC, and Smaller DFN Packages Available
  • UL Recognized, File Number: E333469

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6185XXC
Basic Information
Production Status
Mass Production(*)
Max # of Outputs
2
Internal / External FET
Int
VBIAS (min)
2.5 V
VBIAS (max) (V)
5.5
Controlled Voltages (V)
+2.5 to +5.5
Regulation or Latch-Off for Overcurrent
Current Regulation (0.6A , 1.1A, 1.5A, 1.8A)
RDS (ON)
71 mΩ
Reporting
FAULT-bar for OC
UV/OV Feature
UV Lockout
Qualification Level
Standard
Bias Voltage Range (V)
+2.5 to +5.5
Can Sample
YES
Temperature Range
0 to +70