ISL6115A

12V Power Distribution Controllers

Product Status: Mass Production

OVERVIEW

This fully featured hot swap power controller targets +12V applications. The ISL6115A with its integrated charge pump has a higher (6.5V vs 5V) gate drive than its sister part the ISL6115 making this part an immediate efficiency improvement replacement.

This IC features programmable overcurrent (OC) detection, current regulation (CR) with time delay to latch-off and soft-start.

The current regulation level is set by 2 external resistors; RISET sets the CR Vth and the other is a low ohmic sense resistor across, which the CR Vth is developed. The CR duration is set by an external capacitor on the CTIM pin, which is charged with a 20µA current once the CR Vth level is reached. The IC then quickly pulls down the GATE output latching off the pass FET.

KEY FEATURES

  • HOT SWAP Single Power Distribution Control for +12V
  • Overcurrent Fault Isolation
  • Programmable Current Regulation Level
  • Programmable Current Regulation Time to Latch-Off
  • Rail-to-Rail Common Mode Input Voltage Range
  • Enhanced Internal Charge Pump Drives N-Channel MOSFET gate to 6.5V above IC bias.
  • Undervoltage and Overcurrent Latch Indicators
  • Adjustable Turn-On Ramp
  • Protection During Turn-On
  • Two Levels of Overcurrent Detection Provide Fast Response to Varying Fault Conditions
  • 1µs Response Time to Dead Short
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6115A
Basic Information
Production Status
Mass Production
iSim Model
YES
Max # of Outputs
1
Internal / External FET
Ext
VBIAS (min)
12 V
VBIAS (max) (V)
12
Controlled Voltages (V)
12
Regulation or Latch-Off for Overcurrent
Current Regulation
Adjustable or Fixed OC VTH
Adjustable
Adjustable Gate Ramp
Yes
Advanced Fault Protection
Yes
Reporting
PGOOD + Fault Off
System Management: System Resets, Power Indicators, Fault Detection
Yes
UV/OV Feature
UV Lockout
Qualification Level
Standard
Bias Voltage Range (V)
12
Can Sample
YES
Temperature Range
-40 to +85